Interface module VIP-2 / SC / PDM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315256
2315269
2315272
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

36.35 €

6 7 Days 2, 16

40.60 €

5 7 Days 2, 24

47.40 €

4 7 Days 2, 32

Loading...

  1. 1

Basic information

Connection (components) Screws Max. cross section (flexible)(mm²) 4 Min. cross section (flexible)(mm²) 0.2
Max. cross section (inflexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.2 Max. temperature(°C) +50
Min. temperature(°C) -20 Stripping length (max.)(mm) 8 Connector (control) Screws
Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module Transfer module features + 2 bonding bars

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360