Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2315159 |
2315201 |
2322184 |
2322236 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Connector (control) | Transfer module features | |
---|---|---|---|---|---|---|---|---|
118.60 € | 2 | 7 Days | +50 | D-Sub pin strip | Any orientation | |||
118.60 € | 2 | 7 Days | +50 | D-Sub receptacle | Any orientation | |||
188.80 € | 1 | Quote | +45 | D-Sub pin strip | + LED | |||
188.80 € | 1 | Quote | +45 | D-Sub receptacle | + LED |
Loading...
Connection (components) | Screws | Total number of pins(Pole) | 50 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 | Series (Phoenix transfer modules) | Varioface-VIP |
Transfer module type (category) | Transfer module |