Interface module VIP-3 / SC / FLK26

Interface module VIP-3 / SC / FLK26

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 2315052

Brand: PHOENIX CONTACT

Price: 54.80

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2315052

Part Number
2315052
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.80 €

4 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 26 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module
Transfer module features + latches

This page is Interface module VIP-3 / SC / FLK26, part number 2315052.
You can find the detail information about specifications and dimensions on part number 2315052.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360