• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Interface module VIP-3 / SC / FLK64

Interface module VIP-3 / SC / FLK64

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 2315104

Brand: PHOENIX CONTACT

Price: 97.40

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2315104

Part Number
2315104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.40 €

2 Quote

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 64 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module
Transfer module features + latches

This page is Interface module VIP-3 / SC / FLK64, part number 2315104.
You can find the detail information about specifications and dimensions on part number 2315104.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360