Interface module VIP-3 / SC / HD62SUB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2322391
2322430
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector (control)

139.10 €

2 7 Days D-Sub pin strip

139.10 €

2 Quote D-Sub receptacle

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 62 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module Transfer module features Any orientation

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360