Passive module FLKMS 50 / 32IM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2284510
2284523
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Transfer module features

290.30 €

1 33 Days + illuminated display

224.00 €

1 7 Days Any orientation

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 50 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Series (Phoenix transfer modules) Varioface-FLKMS Transfer module type (category) Passive module

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360