Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2903777 |
2903778 |
2903779 |
2903780 |
2903781 |
2903782 |
2903783 |
2903784 |
2903788 |
2903790 |
2903791 |
2903793 |
2903794 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth/length) (mm) | Operating current (A) | Connector (control) | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.45 € | 5 | 7 Days | 9 | 72.10 | 36.80 | 46.60 | 2 | D-Sub plug | |||
43.45 € | 5 | 57 Days | 9 | 72.10 | 36.80 | 46.60 | 2 | D-Sub receptacle | |||
50.95 € | 4 | 7 Days | 15 | 72.10 | 46.90 | 63 | 2 | D-Sub plug | |||
50.95 € | 4 | 50 Days | 15 | 72.10 | 46.90 | 63 | 2 | D-Sub receptacle | |||
67.10 € | 3 | 7 Days | 25 | 75.80 | 57.10 | 63 | 2 | D-Sub plug | |||
67.10 € | 3 | 7 Days | 25 | 75.80 | 57.10 | 63 | 2 | D-Sub receptacle | |||
77.20 € | 3 | 7 Days | 37 | 75.80 | 72.30 | 63 | 2 | D-Sub plug | |||
77.20 € | 3 | 7 Days | 37 | 75.80 | 72.30 | 63 | 2 | D-Sub receptacle | |||
41.50 € | 5 | 7 Days | 14 | 72.10 | 41.90 | 56 | 1 | IDC-FLK receptacle | |||
50.15 € | 4 | 7 Days | 20 | 72.10 | 57.10 | 56 | 1 | IDC-FLK receptacle | |||
55.75 € | 4 | 7 Days | 26 | 75.80 | 57.10 | 63 | 1 | IDC-FLK receptacle | |||
75.30 € | 3 | 79 Days | 40 | 75.80 | 77.40 | 63 | 1 | IDC-FLK receptacle | |||
82.55 € | 3 | 7 Days | 50 | 75.80 | 92.70 | 63 | 1 | IDC-FLK receptacle |
Loading...
Connection (components) | Pull spring | AWG | 26 - 14 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Mounting type | NS35 rail | Series (Phoenix transfer modules) | Varioface-VIP | Transfer module type (category) | Transfer module |
Configure
Basic Attributes
Total number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth/length)(mm)
Operating current(A)
Connector (control)
Filter by standard shipping days
Optional Attributes