Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Interface Terminal Blocks (Rod Terminal Type)
VARIOFACE-Module For D-SUB-Socket Strip- Series FLKM 0.2 - 4 mm²
Configure
Clear all
Total number of pins(Pole)
25
37
Product size (width)(mm)
78.8
101.3
Operating current(A)
Max. 2.5
max. 2.5
Est. shipping days
All
Within 7 working days
PHOENIX CONTACT
VARIOFACE-Module For D-SUB-Socket Strip- Series FLKM 0.2 - 4 mm²
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
2281209
2281212
Related
Total number of pins
(Pole)
Product size (width)
(mm)
Operating current
(A)
Minimum order quantity
Data sheet
25
78.8
max. 2.5
1 pieces
Data sheet
37
101.3
Max. 2.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
106.91 €
(
127.22 €
)
7 working days
117.00 €
(
139.23 €
)
7 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...