Electronic housing ME 17,5 TBUS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2713645

Part Number
2713645
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.11 €

50 7 Days

Loading...

  1. 1

Basic information

Connection (components) Plug Total number of pins(Pole) 5 Product size (height)(mm) 24.20
Product size (width)(mm) 36.50 Product size (depth/length)(mm) 20.50 Contact spacing(mm) 3.81
Nominal current(A) 8 Nominal voltage(V) 125 No. of rows 1
Pins per row 5 Connectors wire-to-board Connector type Plug, vertical mount
Contact material Gold plated Pin strip type (category) Pin enclosure - PCB Series (Phoenix transfer modules) ME
Industrial goods Yes

This page is Electronic housing ME 17,5 TBUS, part number 2713645.
You can find the detail information about specifications and dimensions on part number 2713645.

Tech Support