Electronic housing ME 22,5 TBUS

Electronic housing ME 22,5 TBUS

Product Details:

Manufacturer part number: 2713722

Brand: PHOENIX CONTACT

Price: 9.60

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2713722

Part Number
2713722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.60 €

50 7 Days

Loading...

  1. 1

Basic information

Connection (components) Plug Total number of pins(Pole) 5 Product size (height)(mm) 29.20
Product size (width)(mm) 36.50 Product size (depth/length)(mm) 20.50 Contact spacing(mm) 3.81
Nominal current(A) 8 Nominal voltage(V) 125 No. of rows 1
Pins per row 5 Connectors wire-to-board Connector type Plug, vertical mount
Contact material Gold plated Connector features + screw lock Pin strip type (category) Pin enclosure - PCB
Series (Phoenix transfer modules) ME Industrial goods Yes

This page is Electronic housing ME 22,5 TBUS, part number 2713722.
You can find the detail information about specifications and dimensions on part number 2713722.

Tech Support