Interface module FLKM-D25 SUB, socket strip, with spring-cage connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2304050

Part Number
2304050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.83 €

1 7 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 25 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKM-D Transfer module type (category) Transfer module
Transfer module features + D-SUB receptacle

This page is Interface module FLKM-D25 SUB, socket strip, with spring-cage connection, part number 2304050.
You can find the detail information about specifications and dimensions on part number 2304050.

Tech Support