Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Interface Terminal Blocks (Rod Terminal Type)
Interface module FLKMS-D25 SUB, socket strip
Configure
Clear all
Max. temperature(°C)
+50
Min. temperature(°C)
-20
Est. shipping days
All
Within 7 working days
Within 47 working days
PHOENIX CONTACT
Interface module FLKMS-D25 SUB, socket strip
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
2281759
2294351
Related
Max. temperature
(°C)
Min. temperature
(°C)
Minimum order quantity
Data sheet
-
-
1 pieces
Data sheet
+50
-20
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
103.91 €
(
123.65 €
)
47 working days
96.65 €
(
115.01 €
)
7 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...