• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Interface module FLKMS-D25 SUB, socket strip, with spring-cage connection

Interface module FLKMS-D25 SUB, socket strip, with spring-cage connection

Product Details:

Manufacturer part number: 2295936

Brand: PHOENIX CONTACT

Price: 85.15

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2295936

Part Number
2295936
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.15 €

1 8 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 25 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKMS Transfer module type (category) Transfer module
Transfer module features + D-SUB receptacle

This page is Interface module FLKMS-D25 SUB, socket strip, with spring-cage connection, part number 2295936.
You can find the detail information about specifications and dimensions on part number 2295936.

Tech Support