Interface module FLKMS-D37 SUB, socket strip【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2294364

Part Number
2294364
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

654.79 €

5 Pieces Per Package

1 pack Available 39 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 37 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKMS Transfer module type (category) Transfer module
Transfer module features + D-SUB receptacle Industrial goods Yes

This page is Interface module FLKMS-D37 SUB, socket strip, part number 2294364.
You can find the detail information about specifications and dimensions on part number 2294364.

Tech Support