Interface module UM 45-D25SUB, pin strip, with spring-cage connection

Interface module UM 45-D25SUB, pin strip, with spring-cage connection

Product Details:

Manufacturer part number: 2293637

Brand: PHOENIX CONTACT

Price: 94.11

Delivery time: 10 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2293637

Part Number
2293637
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.11 €

1 10 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 25 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-UM45-D Transfer module type (category) Transfer module
Transfer module features + D-SUB pin strip

This page is Interface module UM 45-D25SUB, pin strip, with spring-cage connection, part number 2293637.
You can find the detail information about specifications and dimensions on part number 2293637.

Tech Support