Interface module UM 45-DI / DO, pin strip, with light indicator

Interface module UM 45-DI / DO, pin strip, with light indicator

Product Details:

Manufacturer part number: 2968205

Brand: PHOENIX CONTACT

Price: 262.90

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2968205

Part Number
2968205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

262.90 €

1 33 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 14 Max. cross section (flexible)(mm²) 1.5
Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Series (Phoenix transfer modules) Varioface-UM45-DI Transfer module type (category) Transfer module
Transfer module features Any orientation

This page is Interface module UM 45-DI / DO, pin strip, with light indicator, part number 2968205.
You can find the detail information about specifications and dimensions on part number 2968205.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360