Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2983002
Connection (components) | Screw terminal | Max. temperature(°C) | +70 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
No. of channels | 1 | Nominal voltage (details)(Vdc) | 24 | Relay features | unequipped |
Relay type (category) | Relay card |
This page is Optocoupler module UMK-1, part number 2983002.
You can find the detail information about specifications and dimensions on part number 2983002.