PLC-RELAY with integrated switch

PLC-RELAY with integrated switch

Product Details:

Manufacturer part number: 2980733

Brand: PHOENIX CONTACT

Price: 23.20

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2980733

Part Number
2980733
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.20 €

10 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Product size (height)(mm) 80 Product size (width)(mm) 6.2
Product size (depth)(mm) 94 Max. temperature(°C) +60 Min. temperature(°C) -20
Switching voltage (max.)(Vdc) 72 Switching current (max.)(A) 50 Relay features + switch
Relay type (category) Switch module Industrial goods Yes

This page is PLC-RELAY with integrated switch, part number 2980733.
You can find the detail information about specifications and dimensions on part number 2980733.

Tech Support