Relay Module EMG 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2940087
2940090
2940359
2942108
2942111
2942153
2942658
2942807
2964380
2964393
2964403
2964416
2964432
2964445
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

40.85 €

10 7 Days ----------1 maker

44.60 €

10 7 Days ----------1 change-over

40.30 €

10 7 Days [Screw Fastening] Screws7510.662.5+40-2024250150061 change-over

37.15 €

10 7 Days [Screw Fastening] Screws7510.653.5+40-2024250150061 maker

36.80 €

10 7 Days [Screw Fastening] Screws7510.653.5+40-2024250150061 breaker

40.65 €

10 7 Days [Screw Fastening] Screws7510.662.5+40-2024250150061 change-over

58.80 €

10 7 Days [Screw Fastening] Screws7510.662.5+40-2024250150061 change-over

36.80 €

10 7 Days [Screw Fastening] Screws7510.653.5+40-2024250150061 maker

56.75 €

10 7 Days [Screw Fastening] Screws7510.662.5+40-20230250150061 change-over

58.50 €

10 7 Days ----------1 change-over

54.95 €

10 7 Days [Screw Fastening] Screws7510.653.5+40-20230250150061 maker

56.75 €

10 7 Days ----------1 maker

53.60 €

10 7 Days [Screw Fastening] Screws7510.653.5+40-20120250150061 maker

56.75 €

10 7 Days -7510.662.5+40-20120250150061 change-over

Loading...

  1. 1

Basic information

Relay type (category) Relay component Industrial goods Yes

Tech Support