Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2903277 |
2903278 |
2903279 |
2903280 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Nominal voltage (details) (Vdc) | Switching current (max.) (A) | Contact type | Relay features | |
---|---|---|---|---|---|---|---|---|---|---|
29.10 € | 10 | 7 Days | +40 | 120 | 8 | 3 change-overs | + varistor | |||
28.00 € | 10 | Quote | +60 | 24 | 10 | 3 change-overs | + flyback diode | |||
- | 10 | Quote | +40 | 230 | 9 | 2 change-overs | + varistor | |||
- | 10 | Quote | +40 | 120 | 9 | 2 change-overs | + varistor |
Loading...
Connection (components) | Pull spring | Min. temperature(°C) | -40 | Switching voltage (max.)(Vdc) | 440 |
---|---|---|---|---|---|
Switching capacity (max.)(VA) | 4000 | Contact material | AgNi | Relay type (category) | Relay component |
Configure
Basic Attributes
Max. temperature(°C)
Nominal voltage (details)(Vdc)
Switching current (max.)(A)
Contact type
Relay features
Filter by standard shipping days
Optional Attributes