Manufacturer part number: MIS-127195-1732
Brand: SCHLEGEL
Price: 22.24 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MIS-127195-1732
Length(m) | 0.2 | Material | Plastic | Connection | Cable |
---|---|---|---|---|---|
Front Bushing | PS2 | Rear Bushing | PS2 | Special properties | none |
This page is Panel Mount Jacks, PS2, part number MIS-127195-1732.
You can find the detail information about specifications and dimensions on part number MIS-127195-1732.
Configure
Basic Attributes
Optional Attributes