Panel Mount Jacks, double USB 2.0

Panel Mount Jacks, double USB 2.0

Product Details:

Manufacturer part number: MIS-127195-1736

Brand: SCHLEGEL

Price: 47.90

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MIS-127195-1736

Part Number
MIS-127195-1736
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.90 €

2 6 Days

Loading...

  1. 1

Basic information

Length(m) 0.06 Material Stainless Steel Connection Socket
Front Bushing 2x USB Type A Rear Bushing 2x USB Type A Special properties none

This page is Panel Mount Jacks, double USB 2.0, part number MIS-127195-1736.
You can find the detail information about specifications and dimensions on part number MIS-127195-1736.

Tech Support