Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 9, 12 and 15 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 9, 12 and 15 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 9, 12 and 15 o'clock | 2S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 9, 12 and 15 o'clock | 1Ö/1S | 2 pieces |
Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 2S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 1Ö/1S | 2 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 2S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 1Ö/1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 2S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 1Ö/1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 12 and 3 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 1Ö/1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 12 and 3 o'clock | 3 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 2S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 1Ö/1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 2S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 1Ö/1S | 3 pieces |
Tab Terminal | Plastic | Lock function | 11 and 1 o'clock | 11 and 1 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Push function | 11, 12 and 1 o'clock | 12 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Push function | 11, 12 and 1 o'clock | 12 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Push function | 11, 12 and 1 o'clock | 12 o'clock | 2S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Push function | 11, 12 and 1 o'clock | 12 o'clock | 1Ö/1S | 2 pieces |
Tab Terminal | Plastic | Push and Lock function | 9, 12 and 1 o'clock | 9 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Push and Lock function | 9, 12 and 1 o'clock | 9 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Push and Lock function | 9, 12 and 1 o'clock | 9 o'clock | 2S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Push and Lock function | 9, 12 and 1 o'clock | 9 o'clock | 1Ö/1S | 2 pieces |
Tab Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 1S | 3 pieces |
Tab Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 2S | 3 pieces |
Tab Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 1Ö/1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 1S | 3 pieces |
[Screw terminal] Screw Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 2S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 1Ö/1S | 2 pieces |
Tab Terminal | Plastic | Push function | 12 and 1 o'clock | 12 o'clock | 1 W | 3 pieces |
Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 2S | 2 pieces |
Tab Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 1Ö/1S | 2 pieces |
[Screw terminal] Screw Terminal | Plastic | Lock function | 9, 12 and 3 o'clock | 12 o'clock | 2S | 2 pieces |