Configure
  • Est. shipping days
    • All
    • Within 3 working days

Angle plug extra flat

Angle plug extra flat

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Minimum order quantity
1 pieces
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.24 €
( 9.81 € )
3 working days
8.73 €
( 10.39 € )
3 working days

More Information

Basic information

[Specifications]
・Degree of protection (IP): IP20
・Material: Plastic
・Colour: White

Plastic grounding-type angle plug, extra flat (8mm), cable entry on the side, with 2 earth contacts to CEE 7/VII, up to 3×1.5mm².