Confirmed

    EMC ServiceBox

    EMC ServiceBox 88002

    Part number:

    88002
    Clear
    • Unit price (excl. VAT)
      267.81 €
    • Total (excl. VAT)
      267.81 €
      Price including VAT: 318.69 €
    • Expected shipping days
      9 working days
      Expected shipping date: 16.05.2025
    Quantity:
    Quantity available for order?5
    Loading...
    Quantity 
    ?
    1 - 456 - 910+
    Unit price (excluding VAT)
    (Unit price including VAT)
    267.81 €
    (318.69 €)
    265.13 €
    (315.50 €)
    265.13 €
    (315.50 €)
    263.35 €
    (313.39 €)
    Shipping days9 days9 daysQuoteQuote

    Part number list

    Number of items
    Part number
    88002
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    267.81 €
    ( 318.69 € )
    8 working days

    More Information

    Basic information

    [Specifications]
    ・Length: 320 mm
    ・Width: 270 mm
    ・Height: 50 mm

    Service Box for Shield Clamps, Shield Diameter 1.5 - 29 mm

    Part number has been confirmed