Cable entry afford series KEL-QUICK

Cable entry afford series KEL-QUICK

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・IP rating (EN 60529): IP54
・Flame class: UL94-V0, self-extinguishing
・Material: Polyamide

[Features]
・Fast and easy snap-in assembly of the frame
・Warranty on pre-terminated cables remains
・Retrofits, repairs and maintenance can be done much more easily and quickly
・High cable density, wide variety of grommets
・Greatly increased cable density when using double or quadruple grommets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42410
42418
42420
42421
42422
42423
42424
42434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.60 €

1 Available 3 Days

43.35 €

1 Available 3 Days

42.27 €

1 Available 3 Days

25.55 €

1 Available 3 Days

28.93 €

1 Available 3 Days

33.21 €

1 Available 3 Days

35.36 €

1 Available 3 Days

37.51 €

1 Available 3 Days

Loading...

  1. 1

Tech Support