Adapter sleeve ATG

Adapter sleeve ATG
  • Volume Discount
[Specifications]
・For max. no. of cables: 1
・Max. cable diameter (mm): 8
・Product size (L x W x H) (mm): 41.5 x 42 x 19
・Materials: Elastomer
・Colour: Grey (similar RAL 7035)

[Features]
・Enable routing of pre-terminated cables through cable entry frames and split cable glands
・High strain relief in accordance with EN 62444 when a suitable cable entry is selected
・Available for a large range of cable diameters
・Greatly increased cable density when using double or quadruple grommets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41253

Part Number
41253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 16 Days

Loading...

  1. 1

This page is Adapter sleeve ATG, part number 41253.
You can find the detail information about specifications and dimensions on part number 41253.

Tech Support