Cable gland KVT

Cable gland KVT

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・IP rating (EN 60529): IP54
・UL Type (UL 50E): UL Type 12
・Flame class: UL94-V0, self-extinguishing
・Material: Polycarbonate
・[Features]
・Routing of cables with and without connectors
・Warranty on pre-terminated cables remains
・Retrofits, repairs and maintenance can be done much more easily and quickly
・High cable density, wide variety of grommets
・Suitable for metric cut-outs
・Hexagonal locknut included in the delivery
・Greatly increased cable density when using double or quadruple grommets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45035
45036
45037
45203
45204
45205
45206
45211
45214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

1 Available 23 Days

31.07 €

1 Available 21 Days

35.36 €

1 Available 3 Days

31.07 €

1 Available 15 Days

45.52 €

1 Available 3 Days

27.85 €

1 Available 3 Days

47.68 €

1 Available 3 Days

39.64 €

1 Available 3 Days

58.53 €

1 Available 3 Days

Loading...

  1. 1

Tech Support