Flange square CONFIX FWS

Flange square CONFIX FWS
  • Volume Discount
[Specifications]
・IP rating (EN 60529): IP54
・Flame class: UL94-V0, self-extinguishing
・Material: Polycarbonate

[Features]
・Hinged cover
・Fast and easy assembly
・Functional design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31380.900
31381.900
31383.900
31384.900
31386.900
31387.900
31389.900
31390.900
31392.900
31395.900
31410.900
31411.900
31413.900
31414.900
31416.900
31417.900
31419.900
31420.900
31422.900
31423.900
31425.900
31426.900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

14.81 €

1 Available 3 Days

16.93 €

1 Available 3 Days

15.87 €

1 Available 3 Days

16.93 €

1 Available 3 Days

15.87 €

1 Available 34 Days

28.93 €

1 Available 3 Days

27.85 €

1 Available 3 Days

43.35 €

1 Available 3 Days

50.93 €

1 Available 3 Days

11.61 €

1 Available 3 Days

11.61 €

1 Available 3 Days

15.87 €

1 Available 3 Days

15.87 €

1 Available 3 Days

21.29 €

1 Available 3 Days

21.29 €

1 Available 3 Days

21.29 €

1 Available 3 Days

19.16 €

1 Available 3 Days

37.51 €

1 Available 3 Days

28.93 €

1 Available 3 Days

52.03 €

1 Available 3 Days

52.03 €

1 Available 3 Days

Loading...

  1. 1

Tech Support