QVT cable gland

QVT cable gland

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・IP rating (EN 60529): IP54
・Flame class: UL94-V0, self-extinguishing
・Material: Polycarbonate

[Features]
・Space-saving shape
・Routing of cables with and without connectors
・Warranty on pre-terminated cables remains
・Retrofits, repairs and maintenance can be done much more easily and quickly
・Suitable for metric cut-outs
・Hexagonal locknut included in the delivery
・Greatly increased cable density when using double or quadruple grommets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45695
45702
45711
45715
45722
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 5 Days

22.35 €

1 Available 3 Days

24.48 €

1 Available 4 Days

31.07 €

1 Available 3 Days

37.51 €

1 Available 3 Days

Loading...

  1. 1

Tech Support