Cable entry plate KEL DP

Cable entry plate KEL DP
  • Volume Discount
[Specifications]
・For max. no. of cables: 4-35
・Max. cable diameter (mm): 5.2-22.5
・Height(mm): 12
・External diameter: 32, 38, 60
・Materials: Elastomer

[Features]
・Quick assembly without tools
・High cable density
・Cost-effective solution
・Hygienic design - free of dirt-collecting recesses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43531
43532
43533
43552
43553
43554
43555
43556
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

19.16 €

1 Available 3 Days

13.75 €

1 Available 3 Days

21.29 €

1 Available 3 Days

21.29 €

1 Available 10 Days

21.29 €

1 Available 3 Days

21.29 €

1 Available 3 Days

20.23 €

1 Available 3 Days

Loading...

  1. 1

Tech Support