Configure
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 6 working days

Cable grommet KEL-DPZ round

Cable grommet KEL-DPZ round

Part number:

Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Minimum order quantity
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    31.07 €
    ( 36.97 € )
    6 working days
    31.07 €
    ( 36.97 € )
    3 working days
    34.28 €
    ( 40.79 € )
    6 working days
    35.36 €
    ( 42.08 € )
    3 working days
    38.57 €
    ( 45.90 € )
    6 working days
    39.64 €
    ( 47.17 € )
    3 working days
    39.64 €
    ( 47.17 € )
    3 working days
    46.60 €
    ( 55.45 € )
    4 working days
    46.60 €
    ( 55.45 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・For max. no. of cables: 4-35
    ・Max. cable diameter (mm): 6.5-22.2
    ・Height(mm): 22
    ・External diameter: 44, 52, 62, 75mm
    ・Materials: Elastomer
    ・Base frame materials: Polyamide

    [Features]
    ・Fast mounting
    ・High cable density
    ・Certified protection up to IP66 (acc. to EN 60529)
    ・Automatic sealing and strain relief for the cable
    ・Suitable for metric cut-outs
    ・Hexagonal locknut included in the delivery
    ・Hygienic design - free of dirt-collecting recesses