Screen holder LFZ

Screen holder LFZ
  • Volume Discount
[Specifications]
・Mounting options: Screw type mounting
・Mounting location: Metal sheets
・Properties: vibration proof

[Features]
・Partially with integrated strain relief
・Large contact area
・Shield contact and strain relief separated
・Easy assembly and removal
・The spring design requires no adjustments and will permanently maintain contact to the cable shield
・Shock and vibration resistant, maintenance free
・Integrated double strain relief function acc. to PROFINET installation guidelines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36910
36915
36920
36925
36930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

12.67 €

1 Available 3 Days

12.67 €

1 Available 3 Days

12.67 €

1 Available 3 Days

13.75 €

1 Available 3 Days

Loading...

  1. 1

Tech Support