Strain relief strip KZL

Strain relief strip KZL
  • Volume Discount
[Specifications]
・Material: Polyamide
・Mounting options: Snap-in
・Mounting location: 35 mm top hat DIN rail, C section rail (C30)
・Properties: silicone free, halogen free

[Features]
・Strain relief according to EN 62444
・Fast and easy mounting
・Cost-effective solution
・High cable density
・Versatile utilization

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32260
32262
32264
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

9.45 €

1 Available 31 Days

9.99 €

1 Available 3 Days

Loading...

  1. 1

Tech Support