Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
65002210.H |
65004510.H |
65005510.H |
65007010.H |
65010010.H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | |
---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 22.5 | |
15.87 € | 1 | Available | 3 Days | 45 | |
16.93 € | 1 | Available | 3 Days | 55 | |
16.93 € | 1 | Available | 3 Days | 70 | |
16.93 € | 1 | Available | 3 Days | 100 |
Loading...
Height (mm) | 75 | Depth (mm) | 109.5 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Colour | Grey | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No | Degree of protection (IP) | IP20 |