Configure
  • Dimension height(mm)
  • Dimension width(mm)
  • Dimension depth(mm)
  • Wall mounting possible
  • RAL-number
  • Est. shipping days
    • All
    • Within 3 working days

Desk case series Bopad

Desk case series Bopad

Click image to view enlarged image

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension height

(mm)

Dimension width

(mm)

Dimension depth

(mm)

Colour

Wall mounting possible

RAL-number

Minimum order quantity
150
215
53
Black
Yes
9005
1 pieces
150
215
53
White
Yes
9016
1 pieces
198
285
61.2
Black
Yes
9005
1 pieces
198
285
61.2
White
Yes
9016
1 pieces
90
165
47.5
Black
No
9005
1 pieces
90
165
47.5
White
No
9016
1 pieces
105
200
53.6
Black
Yes
9005
1 pieces
105
200
53.6
White
Yes
9016
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
32.15 €
( 38.26 € )
3 working days
32.15 €
( 38.26 € )
3 working days
48.77 €
( 58.04 € )
3 working days
48.77 €
( 58.04 € )
3 working days
23.41 €
( 27.86 € )
3 working days
23.41 €
( 27.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days
26.77 €
( 31.86 € )
3 working days