IEC connector PF Series (mains connectors) PF Plug, vertical mount

IEC connector PF Series (mains connectors) PF Plug, vertical mount

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Fixing (Panel): Flange
・Terminations: 28 (2.8mm solder), 63 (6.3mm tab)
・Mouldings: Nylon, Flammability Rating UL 94V-0

[Features]
・BULGIN IEC connector PF Series (mains connectors) PF Plug.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PF0001/28
PF0001/63
PF0030/28
PF0030/63
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.23 €

1 Available 3 Days

5.23 €

1 Available 3 Days

8.93 €

1 Available 3 Days

8.40 €

1 Available 3 Days

Loading...

  1. 1

Tech Support