Alubos case

Alubos case

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84046150.H
84046200.H
84066100.H
84066150.H
84086150.H
84086200.H
84106100.H
84106150.H
84106200.H
84136150.H
84136200.H
84160100.MT5
84160200.MT5
84207150.H
84207200.MT1
84686100.H
84686150.H
84686200.H
84826100.H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

62.87 €

1 Available 3 Days ---

78.43 €

1 Available 3 Days ---

38.57 €

1 Available 3 Days ---

49.85 €

1 Available 3 Days ---

50.93 €

1 Available 16 Days ---

56.36 €

1 Available 43 Days ---

46.60 €

1 Available 3 Days ---

56.36 €

1 Available 3 Days ---

62.87 €

1 Available 3 Days ---

71.55 €

1 Available 3 Days ---

84.96 €

1 Available 3 Days ---

62.87 €

1 Available 3 Days 16910052

87.13 €

1 Available 3 Days 16920052

98.04 €

1 Available 3 Days 21015074

108.93 €

1 Available 3 Days 21020074

71.55 €

1 Available 3 Days ---

93.68 €

1 Available 3 Days ---

106.75 €

1 Available 3 Days ---

40.72 €

1 Available 3 Days ---

Loading...

  1. 1

Basic information

Colour Black IP rating IP65 Material Aluminium
Surface finishing Powder coating RAL-number 9005 Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

Tech Support