Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
94122150.MT1 |
94132150.MT1 |
94132150.MT2 |
94212100.MT1 |
94212100.MT2 |
94212150.MT2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | |
---|---|---|---|---|---|---|
53.11 € | 1 | Available | 3 Days | 98.5 | 150 | |
58.53 € | 1 | Available | 3 Days | 121 | 150 | |
62.87 € | 1 | Available | 3 Days | 121 | 150 | |
45.52 € | 1 | Available | 3 Days | 74 | 100 | |
40.72 € | 1 | Available | 3 Days | 74 | 100 | |
49.85 € | 1 | Available | 13 Days | 74 | 150 |
Loading...
Dimension depth D(mm) | 32.8 | Colour | Grey | IP rating | IP65 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Powder coating | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |