Hand-held casing (34502000)

Hand-held casing 34502000

Click on this image to zoom in.

Click on this image to zoom in.

  • Hand-held casing 34502000
  • Hand-held casing 34502000
  • Hand-held casing 34502000
  • Hand-held casing 34502000
  • Hand-held casing 34502000
  • Volume Discount

Product Details:

Manufacturer part number: 34502000

Brand: BOPLA

Price: 10.56

Delivery time: 3 Days


Technical Data:

Dimension width W: 120 mm

Dimension vertical H: 60 mm

Dimension depth D: 25 mm

Colour: Black

IP rating: IP40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34502000

Part Number
34502000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP rating Type RAL-number

10.56 €

1 Available 3 Days 1206025BlackIP40without display cut-out, with compartment for 9V block battery9005

Loading...

  1. 1

Basic information

Material Plastic Surface finishing Untreated Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable Yes
With ventilation slots No

This page is Hand-held casing, part number 34502000.
You can find the detail information about specifications and dimensions on part number 34502000.

Variation of this product

Part Number
34752000
82400124
82403124
82600124
82603124
82800124
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour IP rating Type RAL-number

13.75 €

1 Available 3 Days 1578430BlackIP40with continuous membrane keypad area and compartment for block battery9005

20.23 €

1 Available 3 Days 119.364.926.5GreyIP65without battery compartment7024

24.48 €

1 Available 3 Days 119.364.926.5GreyIP65with compartment for 3 micro (AAA) batteries7024

21.29 €

1 Available 3 Days 159.477.933.5GreyIP65without battery compartment7024

27.85 €

1 Available 3 Days 159.477.933.5GreyIP65with compartment for 3 mignon (AA) batteries7024

25.55 €

1 Available 3 Days 209.39834.8GreyIP65without battery compartment7024

Tech Support