Plastic controller case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41160609
41170609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension depth D
(mm)

49.85 €

1 Available 3 Days 72.5

50.93 €

1 Available 3 Days 100.5

Loading...

  1. 1

Basic information

Dimension width W(mm) 166 Dimension vertical H(mm) 161 Colour Grey
IP rating IP65 Material Plastic Surface finishing Untreated
RAL-number 7035 Operating temperature (°C) -25 - 70 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support