Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26085000 |
26110000 |
26135000 |
26160000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 85 | 40 | 81 | |
13.75 € | 1 | Available | 3 Days | 110 | 60 | 107 | |
16.93 € | 1 | Available | 3 Days | 135 | 60 | 132 | |
20.23 € | 1 | Available | 3 Days | 160 | 75 | 133 |
Loading...
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -10 - 65 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |