Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26011060 |
26011074 |
26011075 |
26021060 |
26021074 |
26021075 |
26031060 |
26031074 |
26031075 |
26041060 |
26041074 |
26041075 |
26051060 |
26051074 |
26051075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|
54.47 € | 1 |
Same day
Stock | 115-230 | 45 | AC | Red | |||
49.28 € | 1 |
Same day
Stock | 12 | 90 | AC/DC | Red | |||
49.28 € | 1 |
Same day
Stock | 24 | 75 | AC/DC | Red | |||
54.47 € | 1 |
Same day
Stock | 115-230 | 45 | AC | Green | |||
49.28 € | 1 |
Same day
Stock | 12 | 90 | AC/DC | Green | |||
49.28 € | 1 |
Same day
Stock | 24 | 75 | AC/DC | Green | |||
54.47 € | 1 |
Same day
Stock | 115-230 | 45 | AC | Yellow | |||
49.28 € | 1 |
Same day
Stock | 12 | 90 | AC/DC | Yellow | |||
49.28 € | 1 |
Same day
Stock | 24 | 75 | AC/DC | Yellow | |||
54.47 € | 1 |
Same day
Stock | 115-230 | 45 | AC | Clear | |||
49.28 € | 1 |
Same day
Stock | 12 | 90 | AC/DC | Clear | |||
49.28 € | 1 |
Same day
Stock | 24 | 75 | AC/DC | Clear | |||
54.47 € | 1 |
Same day
Stock | 115-230 | 45 | AC | Blue | |||
49.28 € | 1 |
Same day
Stock | 12 | 90 | AC/DC | Blue | |||
49.28 € | 1 |
Same day
Stock | 24 | 75 | AC/DC | Blue |
Loading...
Power | 1 | Colour housing | Grey | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | - | Type of optical signal | Other | Lamp | LED |
Frequency sound signal | LED |
Configure
Stock
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes