Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26012060 |
26012074 |
26012075 |
26022060 |
26022074 |
26022075 |
26032060 |
26032074 |
26032075 |
26042060 |
26042074 |
26042075 |
26052060 |
26052074 |
26052075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|
67.15 € | 1 | 5 Days | 115-230 | 45 | AC | Red | |||
63.99 € | 1 | 5 Days | 12 | 70 | AC/DC | Red | |||
63.99 € | 1 | 5 Days | 24 | 75 | AC/DC | Red | |||
67.15 € | 1 | 5 Days | 115-230 | 45 | AC | Green | |||
63.99 € | 1 | 5 Days | 12 | 70 | AC/DC | Green | |||
63.99 € | 1 | 5 Days | 24 | 75 | AC/DC | Green | |||
67.15 € | 1 | 5 Days | 115-230 | 45 | AC | Yellow | |||
63.99 € | 1 | 5 Days | 12 | 70 | AC/DC | Yellow | |||
63.99 € | 1 | 5 Days | 24 | 75 | AC/DC | Yellow | |||
67.15 € | 1 | 5 Days | 115-230 | 45 | AC | Clear | |||
63.99 € | 1 | 5 Days | 12 | 70 | AC/DC | Clear | |||
63.99 € | 1 | 5 Days | 24 | 75 | AC/DC | Clear | |||
67.15 € | 1 | 5 Days | 115-230 | 45 | AC | Blue | |||
63.99 € | 1 | 5 Days | 12 | 70 | AC/DC | Blue | |||
63.99 € | 1 | 5 Days | 24 | 75 | AC/DC | Blue |
Loading...
Power | 1 | Colour housing | Grey | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | - | Type of optical signal | Other | Lamp | LED |
Frequency sound signal | LED |
Configure