Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26111060 |
26111070 |
26121060 |
26121070 |
26131060 |
26131070 |
26141060 |
26141070 |
26151060 |
26151070 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Power | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
106.75 € | 1 | 5 Days | 115-230 | 65 | AC | - | Red | |||
100.14 € | 1 | 5 Days | 24 | 185 | AC/DC | 1 | Red | |||
106.75 € | 1 | 5 Days | 115-230 | 65 | AC | 1 | Green | |||
100.14 € | 1 | 5 Days | 24 | 185 | AC/DC | 1 | Green | |||
106.75 € | 1 | 5 Days | 115-230 | 65 | AC | - | Yellow | |||
100.14 € | 1 | 5 Days | 24 | 185 | AC/DC | - | Yellow | |||
106.75 € | 1 | 5 Days | 115-230 | 65 | AC | - | Clear | |||
100.14 € | 1 | 5 Days | 24 | 185 | AC/DC | - | Clear | |||
106.75 € | 1 | 5 Days | 115-230 | 65 | AC | - | Blue | |||
100.14 € | 1 | 5 Days | 24 | 185 | AC/DC | - | Blue |
Loading...
Colour housing | Grey | Degree of protection (IP) | IP66 | Type of acoustic signal | - |
---|---|---|---|---|---|
Type of optical signal | Other | Lamp | LED | Frequency sound signal | LED |
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Power
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes