Midi TriColour / YE / GN

Midi TriColour / YE / GN
EvoSIGNAL is the new modular, simple and clear standard solution for the signaling sector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26143060
26143070
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage Electricity consumption Type of current

140.15 €

1 5 Days 115-23050AC

133.56 €

1 5 Days 24145AC/DC

Loading...

  1. 1

Basic information

Power - Colour housing Grey Colour of lamp hood Clear
Degree of protection (IP) IP66 Type of acoustic signal - Type of optical signal Continuous light
Lamp LED Frequency sound signal LED

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360