Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26212060 |
26212070 |
26222060 |
26222070 |
26232060 |
26232070 |
26242060 |
26242070 |
26252060 |
26252070 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|
246.99 € | 1 | 5 Days | 115-230 | 165 | AC | Red | |||
236.38 € | 1 | 5 Days | 24 | 760 | AC/DC | Red | |||
246.99 € | 1 | 5 Days | 115-230 | 165 | AC | Green | |||
236.38 € | 1 | 5 Days | 24 | 760 | AC/DC | Green | |||
246.99 € | 1 | 5 Days | 115-230 | 165 | AC | Yellow | |||
236.38 € | 1 | 5 Days | 24 | 760 | AC/DC | Yellow | |||
246.99 € | 1 | 5 Days | 115-230 | 165 | AC | Clear | |||
236.38 € | 1 | 5 Days | 24 | 760 | AC/DC | Clear | |||
246.99 € | 1 | 5 Days | 115-230 | 165 | AC | Blue | |||
236.38 € | 1 | 5 Days | 24 | 760 | AC/DC | Blue |
Loading...
Power | - | Colour housing | Grey | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | - | Type of optical signal | Other | Lamp | LED |
Frequency sound signal | LED |
Configure