Indicator light (XB4BVB4)

Indicator light XB4BVB4

Click on this image to zoom in.

Click on this image to zoom in.

  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Indicator light XB4BVB4
  • Volume Discount

Product Details:

Manufacturer part number: XB4BVB4

Brand: SCHNEIDER ELECTRIC

Price: 25.55

Delivery time: 3 Days


Technical Data:

Colour: Red

Product size (height): 47 mm

Product size (width): 30 mm

Product size (depth): 54 mm

Operating voltage: 24 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XB4BVB4

Part Number
XB4BVB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Operating voltage
(V DC)
Connection (components) Switch features Type (misc.)

25.55 €

1 Available 3 Days Red47305424Screws--

Loading...

  1. 1

Basic information

Recess diameter Ø22 IP rating IP66

This page is Indicator light, part number XB4BVB4.
You can find the detail information about specifications and dimensions on part number XB4BVB4.

Variation of this product

Part Number
XB4BVB1
XB4BVB3
XB4BVB5
ZB4BV013
ZB4BV033
ZB4BV043
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Operating voltage
(V DC)
Connection (components) Switch features Type (misc.)

25.55 €

1 Available 3 Days White47305424Screws--

25.55 €

1 Available 3 Days Green47305424Screws--

23.41 €

1 Available 3 Days Yellow47305424Screws--

8.40 €

1 Available 3 Days White292930-External LED--

7.88 €

1 Available 10 Days Green292930-External LED--

7.88 €

1 Available 3 Days Red292930-External LED--

Tech Support