Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZB4BS834 |
ZB4BS8347 |
ZB4BS844 |
ZB4BT84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Button diameter (mm) | IP rating | Print motif | Switch features | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.15 € | 1 | Available | 3 Days | 30 | 30 | 57 | 30 | - | Arrow symbol | - | Turn | |
32.15 € | 1 | Available | 3 Days | 30 | 30 | 57 | 30 | IP69K | None | Front ring (PVC) | Turn | |
33.21 € | 1 | Available | 3 Days | 40 | 40 | 57 | 40 | - | Arrow symbol | tamperproof | Turn | |
31.07 € | 1 | Available | 3 Days | 40 | 40 | 56 | 40 | - | None | tamperproof | Push-Pull |
Loading...
Recess diameter | 22 | Max. temperature(°C) | +70 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Colour | Red |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Button diameter(mm)
IP rating
Print motif
Switch features
Unlocking mechanism
Filter by standard shipping days
Optional Attributes