Emer.off switch ZB5A Series (ZB5AT84)

Emer.off switch ZB5A Series ZB5AT84
  • Volume Discount

Product Details:

Manufacturer part number: ZB5AT84

Brand: SCHNEIDER ELECTRIC

Price: 30.00

Delivery time: 3 Days


Technical Data:

Product size (depth): 56 mm

Unlocking mechanism: Push-Pull


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB5AT84

Part Number
ZB5AT84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Unlocking mechanism

30.00 €

1 Available 3 Days 56Push-Pull

Loading...

  1. 1

Basic information

Recess diameter 22 Product size (height)(mm) 40 Product size (width)(mm) 40
Button diameter(mm) 40 IP rating IP66 Colour Red

This page is Emer.off switch ZB5A Series, part number ZB5AT84.
You can find the detail information about specifications and dimensions on part number ZB5AT84.

Variation of this product

Part Number
ZB5AS844
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Unlocking mechanism

26.77 €

1 Available 3 Days 57Turn

Tech Support